Safety single-beam sensors
L41 / Receiver / M18 / Axial
L41E-21MA1A
6034867
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Scanning range | 10 m |
Number of beams | 1 |
Detection capability | 30 mm |
Optical axis | Axial |
Response time | 0.2 ms |
Response time | 0.2 ms + Test device response time |
Interfaces
Connection type | Male connector M12, 4-pin, straight |
Display elements | LED |
Mechanical data
Design | Cylindrical |
Dimensions (diameter x length) | M18 x 97.7 mm |
Housing material | Nickel-plated brass |
Lens material | Glass |
Weight | 67 g |
Ambient data
Enclosure rating | IP67 (EN 60529) |
Ambient operating temperature | –40 °C ... +55 °C |
Storage temperature | –40 °C ... +75 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-29) |
Other information
Aperture angle/receiving angle | ± 2.5° / ± 2.5° |
Classifications
eCl@ss 5.0 | 27272701 |
eCl@ss 5.1.4 | 27272701 |
eCl@ss 6.0 | 27272701 |
eCl@ss 6.2 | 27272701 |
eCl@ss 7.0 | 27272701 |
eCl@ss 8.0 | 27272701 |
eCl@ss 8.1 | 27272701 |
eCl@ss 9.0 | 27272701 |
eCl@ss 10.0 | 27272701 |
eCl@ss 11.0 | 27272701 |
eCl@ss 12.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
UNSPSC 16.0901 | 46171620 |
Technical drawings
Dimensional drawing M18, axial, straight
Connection diagram 3 x L41 (cascaded) on Flexi Classic main unit and extension unit
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.