Safety single-beam sensors
L21 / Sender / M30 / Axial
L21S-33MA2A
6034870
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Light source | LED |
Type of light | Visible red light |
Scanning range | 60 m |
Number of beams | 1 |
Optical axis | Axial |
Response time | 0.2 ms |
Response time | 0.2 ms + Test device response time |
Interfaces
Connection type | Male connector M12, 4-pin, angled |
Electrical data
Protection class | III (IEC 61140) |
Supply voltage VS | 24 V DC (19.2 V DC ... 28.8 V DC) |
Power consumption | ≤ 20 mA |
Mechanical data
Design | Cylindrical |
Dimensions (diameter x length) | M30 x 100 mm |
Lens material | Glass |
Weight | 212 g |
Ambient data
Enclosure rating | IP67 (EN 60529) |
Ambient operating temperature | –40 °C ... +55 °C |
Storage temperature | –40 °C ... +75 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-29) |
Other information
Light source | LED |
Type of light | Visible red light |
Wave length | 660 nm |
Aperture angle/receiving angle | ± 5° / ± 5° |
Classifications
eCl@ss 5.0 | 27272701 |
eCl@ss 5.1.4 | 27272701 |
eCl@ss 6.0 | 27272701 |
eCl@ss 6.2 | 27272701 |
eCl@ss 7.0 | 27272701 |
eCl@ss 8.0 | 27272701 |
eCl@ss 8.1 | 27272701 |
eCl@ss 9.0 | 27272701 |
eCl@ss 10.0 | 27272701 |
eCl@ss 11.0 | 27272701 |
eCl@ss 12.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
UNSPSC 16.0901 | 46171620 |
Technical drawings
Dimensional drawing M30, axial, angled
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.