Columns for safety multibeam sensors
Mirror columns with separate mirrors

PM3S96-00240020
1040619
Piece
Copy shortlink
    • Features
      ModelMirror columns with adjustable individual mirrors
      Suitable forSafety multibeam sensors
      Suitable for number of beams2
      Suitable for beam separation500 mm
      Type of diversionHorizontal
    • Mechanical data
      Number of mirrors2
      Mirror length90 mm
      Mirror width100 mm
      Column height985 mm
      Height of first beam above ground400 mm
      Dimensional drawing
      L1400 mm
      L2500 mm
      L5985 mm
      Weight+ 5,882 g
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ECl@ss 10.027273601
      ECl@ss 11.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      ETIM 7.0EC002467
      ETIM 8.0EC002467
      UNSPSC 16.090139111609

    Technical drawings

    PM3S96-00240020
    Dimensional drawing For horizontal beam deflection. Note the reduced scanning range!
  • View: View Gallery View List Show all
    Hide all