Columns for safety multibeam sensors
Mirror columns with separate mirrors

PM3S11-00330030
1040625
Piece
Copy shortlink
    • Features
      ModelMirror columns with adjustable individual mirrors
      Suitable forSafety multibeam sensors
      Suitable for number of beams3
      Suitable for beam separation400 mm
      Type of diversionHorizontal
    • Mechanical data
      Number of mirrors3
      Mirror length90 mm
      Mirror width100 mm
      Column height1,185 mm
      Height of first beam above ground300 mm
      Dimensional drawing
      L1300 mm
      L2400 mm
      L3400 mm
      L51,185 mm
      Weight+ 6,600 g
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ECl@ss 10.027273601
      ECl@ss 11.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      ETIM 7.0EC002467
      ETIM 8.0EC002467
      UNSPSC 16.090139111609

    Technical drawings

    PM3S11-00330030
    Dimensional drawing For horizontal beam deflection. Note the reduced scanning range!
  • View: View Gallery View List Show all
    Hide all