Safety laser scanners
S3000 Professional

Your Benefits

  • Large protective field range of 7 m enables a large variety of applications
  • Variety of field sets ensures safety and productivity when protecting vehicles or moving machine parts
  • Quick recommissioning via configuration memory
  • Modular expansions, low wiring effort and additional functions such as the simultaneous monitoring of up to four protective fields using a SICK safety controller via EFI
  • Having the correct protective field at any speed prevents unwanted stops
  • Navigation support and personal protection in one device
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions

Overview

The S3000 Professional combines flexibility with high performance. With up to eight configurable protective and warning fields, it also solves complex protection problems. Stationary and mobile applications can be implemented even more efficiently by using the tried-and-tested triple field mode and the function for simultaneously monitoring up to four protective fields – in combination with the safety controller from SICK. The connection of incremental encoders enables switching between defined fields as a function of speed. Use of the integrated EFI interface extends interoperability with other safety laser scanners and safety controllers from SICK. This means automated guided vehicles can be given all-around protection and protective fields can be adjusted as a function of speed. The system opens up cutting-edge solutions for logistics and production applications. The system plug with built-in configuration memory enables quick device replacement without using a laptop.

At a glance
  • 4 m, 5.5 m or 7 m protective field range
  • 8 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Measured data output via RS-422
  • Simultaneous monitoring of up to 4 protective fields
  • Monitoring of the maximum speed of an AGV

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range4 m / 5.5 m / 7 m
    Warning field range49 m
    Scanning angle190°
    Number of fields24
    Number of monitoring cases16
    Response time≤ 60 ms 1)
    OSSD pairs1
    Integration in the control systemLocal inputs and outputs (I/O), EFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads