Safety laser scanners
S3000 Anti Collision

Maximum productivity by safe collision protection of up to 15 meters

Your Benefits

  • Increase your productivity: By using collision protection, you can simultaneously operate two vehicles in a narrow aisle
  • The large sensing range for the protective field and collision protection field allows for a high vehicle speed and therefore high productivity
  • Three functions in one device: personal protection, reliable collision protection and navigation support with field marker detection
  • High system throughput thanks to speed-dependent field set switching of up to 16 field sets
  • Quick recommissioning via configuration memory

Overview

Maximum productivity by safe collision protection of up to 15 meters

The S3000 Anti Collision safety laser scanner ensures high throughput and high system availability in narrow aisles. With a range of 15 m, the S3000 Anti Collision features an impressive sensing range for a reliable collision protection field. This makes it possible to operate two vehicles in one narrow aisle at high speed. The device detects a reference target attached to an approaching vehicle and makes it possible to reduce the speed before a collision occurs. At the same time, the S3000 Anti Collision monitors a protective field with a range of up to 7 m for reliable detection of people.

Field set switching ensures that the appropriate field length is always monitored, based on the speed and position of the vehicle in the aisle.

At a glance
  • Collision protection of up to 15 m and person protection of up to 7 m in one device
  • Can only be used in EFI system network with modular Flexi Soft safety controller
  • Up to 16 switchable field sets
  • Configuration memory integrated in the system plug
  • Extended measurement data output via RS-422 with landmark recognition

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range7 m
    Scanning angle190°
    Number of fields32
    Number of monitoring cases32
    Response time≤ 120 ms 1)
    OSSD pairs1
    Integration in the control systemEFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads