Safety laser scanners
S300 Expert / Sensor without system plug

S30B-2011GB
1050193
Please note: The system plug has to be ordered separately. For details, see “Accessories”.
Piece
Copy shortlink
    • Features
      ModelSensor without system plug
      ApplicationIndoor
      Protective field range2 m
      Warning field range8 m (at 15 % reflectivity)
      Distance measuring range30 m
      Type of field setTriple field sets
      Number of field sets16
      Number of fields48
      Number of monitoring cases32 1)
      Scanning angle270°
      Resolution (can be configured)30 mm, 40 mm, 50 mm, 70 mm
      Angular resolution0.5°
      Response time80 ms 2)
      Protective field supplement100 mm
      Number of multiple samplings2 ... 16, configurable
      Delay of automatic reset2 s ... 60 s, configurable
      • 1) In combination with an additional static input via EFI or using the dynamic inputs on the device. Otherwise eight.
      • 2) Depending on basic response time and multiple sampling.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity levelSIL2 (IEC 61508)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Restart interlock
      External device monitoring (EDM)
      Multiple sampling
      Monitoring case switching
      Static protective field switching
      Dynamic protective field switching
      Contour as a reference
      Integrated configuration memory
      Measured data outputExpanded (CMS), via RS-422
      Safe SICK device communication via EFI
    • Interfaces
      Connection typeSystem plug with or without connecting cable
      Universal I/Os​5 1)
      Inputs
      External device monitoring (EDM)1 2)
      Reset/restart1 2)
      Static control inputs3 3)
      Static control inputs with EFI5 4)
      Dynamic control inputs (incremental encoder)2 5)
      Standby1
      Outputs
      OSSD pairs1
      Application diagnostic outputs3 6)
      Configuration methodPC with CDS (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceRS-232
      Transmission rate38.4 kBaud
      Data interfaceRS-422
      Transmission rate≤ 500 kBaud
      Safe SICK device communication via EFI
      Transmission rate≤ 500 kBaud
      Length of cable≤ 50 m
      Conductor cross-section0.22 mm²
      Fieldbus, industrial network
      Integration via EFI gatewaysCANopen 7)
      Ethernet
      PROFIBUS DP
      PROFIBUS PROFIsafe
      PROFINET PROFIsafe
      • 1) Freely programmable, e.g., external device monitoring input, reset input, contamination warning, reset required.
      • 2) Availability depends on the configuration of the universal I/Os.
      • 3) 2+1; additional input is only available if reset and reset required are not being used.
      • 4) In combination with an EFI device (Flexi Soft or EFI gateway) five static control inputs are available. Otherwise three.
      • 5) Two of the static swichting signals can be used either as dynamic or as static switching signals.
      • 6) Freely programmable, e.g. warning field, contamination, reset required.
      • 7) For a suitable EFI-gateway see modules and gateways in the accessory section of connection systems.
    • Electrical data
      Protection class

      II (EN 50178)

      EN 60950

      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption

      ≤ 0.33 A 1)

      ≤ 1.7 A 2)

      Outputs
      Output signal switching devices (OSSDs)2 x 250 mA
      Application diagnostic outputs3 x 100 mA 3)
      • 1) At 24 V DC without output load.
      • 2) At 24 V DC including maximum output load.
      • 3) Freely programmable, e.g. warning field, contamination, reset required.
    • Mechanical data
      Dimensions (W x H x D)102 mm x 152 mm x 106 mm
      Weight1.2 kg
      Housing materialAluminum die cast
      Housing colorRAL 1021 (yellow)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +50 °C
      Vibration resistance5 g, 10 Hz ... 150 Hz (IEC 61496, IEC 61496-3)
      Shock resistance10 g, 16 ms (IEC 61496, IEC 61496-3)
    • Other information
      Type of lightPulsed laser diode
      Wave length905 nm
      Detectable remission1.8 % ... > 1,000 %, reflectors
      Laser class1 (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      ECl@ss 5.027272705
      ECl@ss 5.1.427272705
      ECl@ss 6.027272705
      ECl@ss 6.227272705
      ECl@ss 7.027272705
      ECl@ss 8.027272705
      ECl@ss 8.127272705
      ECl@ss 9.027272705
      ECl@ss 10.027272705
      ECl@ss 11.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    S30B-2011GB
    Dimensional drawing Laser scanner
    S30B-2011GB
    Dimensional drawing Origin of scan plane
    S30B-2011GB
    Connection diagram S300 Expert with S300 Expert in host/guest connection with relays/contactors
  • View: View Gallery View List Show all
    Hide all