Safety laser scanners
S300 Advanced

Your Benefits

  • Simple integration due to compact design
  • Easy installation, commissioning and maintenance for stationary and mobile applications
  • Unbeatable cost-effectiveness – 270° scanning angle allows complete application protection with only two scanners
  • Safety engineering – with no loss of productivity
  • Quick recommissioning via configuration memory
  • Easy modular expansions, simple cabling and additional functions using SICK safety controllers with EFI
  • Decades of proven safety technology guarantee maximum reliability and availability – even under difficult conditions
  • Simple alignment and safe operation in vertical mode

Overview

The S300 Advanced meets exacting requirements and meets the demands of mobile and stationary applications. With up to four protective fields and eight warning fields, production processes can be optimized easily. The new triple field mode allows three fields – one protective field and two warning fields – to be activated at the same time. The use of the integrated EFI interface extends interoperability with other safety laser scanners and safety controllers from SICK. The configuration memory integrated into the system plug also enables simple commissioning and quick device replacement. CDS (Configuration & Diagnostic Software) can be used to define protective and warning fields in a convenient and standardized way on a PC or laptop.

At a glance
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scanning angle
  • 4 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Measured data output via RS-422
  • Contour as reference for vertical applications

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Protective field range2 m / 3 m
    Warning field range8 m
    Scanning angle270°
    Number of fields12
    Number of monitoring cases4
    Response time≤ 80 ms 1)
    OSSD pairs1
    Integration in the control systemLocal inputs and outputs (I/O), EFI
    Safety levelType 3, PL d, SIL2
    • 1) Depending on basic response time and multiple sampling.
All technical data can be found accompanying the individual product

Downloads