Safety distance sensors
DT35-S

Safety distance sensors for various applications

Your Benefits

  • Solve a large range of applications up to performance level b
  • Save time and money thanks to very flexibly configurable analog output and freely parameterizable switching functions
  • Integrate the DT35-S almost invisibly into new and existing systems, even where space is limited
  • From commissioning to diagnostics and maintenance – take advantage of efficient processes thanks to standardized communication via IO-Link interface
  • Certification up to performance level b allows versatile use of the DT35-S for the protection of persons and capital goods

Overview

Safety distance sensors for various applications

With the DT35-S, SICK is offering a safety distance sensor for the protection of persons and capital goods up to performance level b. Thanks to its large measuring range, the DT35-S can be used for safe presence monitoring in intralogistics and for precise, safe lifting height detection on industrial vehicles. With its compact housing and features such as analog and digital output, the DT35-S works reliably even in small spaces and increases your productivity. Safe measurement data output via IO-Link enables efficient processes, from commissioning to diagnostics and maintenance. In combination with the Flexi Soft safety controller and other safety sensors, applications up to performance level d can be achieved.

At a glance
  • Detection range from 0.05 m to 8.5 m
  • Safe analog and digital output
  • Compact housing size
  • IO-Link
  • Certified to ISO 13849 (PL b) and IEC 62998 (PC B)

Applications

Downloads