Accessories
Reflectors and optics / Deflector mirrors
PSK1
1005229
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory group | Deflector mirrors |
Description | Horizontal deflection, 96 mm x 124 mm reflector surface |
Mirror material | Glass |
Classifications
ECl@ss 5.0 | 27279207 |
ECl@ss 5.1.4 | 27279207 |
ECl@ss 6.0 | 27279207 |
ECl@ss 6.2 | 27279207 |
ECl@ss 7.0 | 27279207 |
ECl@ss 8.0 | 27279207 |
ECl@ss 8.1 | 27279207 |
ECl@ss 9.0 | 27273605 |
ECl@ss 10.0 | 27273605 |
ECl@ss 11.0 | 27273605 |
ECl@ss 12.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Technical drawings
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.