Contact
Feedback

IM Standard

IM08-04NPS-ZTK
6025869
Ready for dispatch in 2 to 3 weeks
    • Features
      HousingCylindrical thread design
      short-body
      Thread sizeM8 x 1
      DiameterØ 8 mm
      Sensing range Sn4 mm
      Installation typeNon-flush
      Switching frequency2,500 Hz
      Connection typeConnector M8, 3-pin
      Output typePNP
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP 67 1)
      • 1) According to EN 60529.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 % 1)
      Voltage drop≤ 1.2 V 2)
      Current consumption≤ 10 mA 3)
      Time delay before availability≤ 5 ms
      Hysteresis1 % ... 20 %
      Repeatability≤ 5 % 4) 5)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 … 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +70 °C
      Housing materialMetal, Nickel-plated brass
      Sensing face materialPlastic, Plastic
      Housing length40 mm
      Thread length21.3 mm
      Tightening torque, max.4 Nm
      • 1) Of VS.
      • 2) At Ia max.
      • 3) Without load.
      • 4) Ub and Ta constant.
      • 5) Of Sr.

    Technical drawings

    IM08-04NPS-ZTK
    Dimensional drawing
    IM08-04NPS-ZTK
    Installation note Non-flush installation
    IM08-04NPS-ZTK
    Connection diagram Cd-002
  • View: View Gallery View List Show all
    Hide all
TOP