- Home
- Protecting gapsbetween elevator shafts and cars
- Home
- Protecting gapsbetween elevator shafts and cars
Protecting gapsbetween elevator shafts and cars
-
Following product families can be used
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with an external test device of the product family Flexi Classic (UE410-MU)
- Very small housing dimensions (50 mm x 23,6 mm x 12,2 mm)
- Ultra-rugged VISTAL™ housing
- Ecolab tested material resistance
- Enclosure rating IP 66, IP 67 and IP 69K
- Temperature range from –40 °C to +60 °C
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Modular, expandable housing design with reliable ABS plastic
- No blind zones
- Protective field heights between 210 mm and 1,050 mm
- Scanning range: 0.4 m to 3.2 m
- Resolution: 17 mm and 30 mm
- Direct mounting or with alignment brackets
- Adapter for laser alignment aid AR60
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 20 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
- Twin sticks: sender and receiver in a compact housing
- Different protective field heights, graduated to 60 mm each
- Diagnostics through protective field visualization
- Commissioning and alignment by means of color LEDs, configuration without software
- Cascading possible
- Application-specific brackets
- Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849), only in conjunction with suitable testing device, e.g., Flexi Classic or Flexi Soft
- Compact size with ranges up to 35 m
- Integrated heating
- Enclosure rating IP 67
- Temperature range from –40 °C to +60 °C
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 50 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
-
Following products can be usedSafety light curtainsdeTec
- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec2 Core
- Safety level: Type 2, PL c, SIL1, SILCL1
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare now