EES/EEM37

Safe absolute position with HIPERFACE DSL® for rugged servo applications

Your Benefits

  • The compact design allows manufacturers of small and very small motors to reduce the lengths of their motors significantly
  • The EES/EEM37 motor feedback systems are extremely well suited to use in harsh environments where resolvers were previously the only option
  • The capacitive measurement principle with holistic sensing enables high axial and radial tolerances, simplifying the motor design
  • Certification allows for easy integration into a safe drive system

Overview

Safe absolute position with HIPERFACE DSL® for rugged servo applications

The EES/EEM37 motor feedback systems offer good performance for rugged and safe servo drives in the packaging industry or robotics. The bearingless design characterizes the efficiency and ruggedness of the EES/EEM37. Digital communication via HIPERFACE DSL® offers the advantage of one cable technology and supports operators with automated commissioning of the application. Functionally safe applications can be easily implemented thanks to the safe singleturn position. The universal attachment design and the reliable and maintenance-free mechatronic multiturn are further features of the EES/EEM37.

At a glance
  • Capacitive motor feedback system with HIPERFACE DSL®
  • Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
  • Certified according to SIL2 and PL d
  • Status monitoring and mission time histogram; temperature, speed, and supply voltage are stored throughout the service life

Applications

Technical overview

 
    Technical data overview
    TypeFor integration
    ModelAbsolute Singleturn / Absolute Multiturn
    Communication interfaceHIPERFACE DSL®
    Resolution per revolution15 bit / 17 bit
    Safety system– / ✔
    Mechanical interfaceTapered shaft
    Connection typeMale connector, 4-pin
    Available memory area8,192 Byte
All technical data can be found accompanying the individual product