Customized analyzer systems
SCP3000

Your Benefits

  • Modular design for easy installation
  • Reduced maintenance costs: Up to 100 hours per year due to automated purging and cleaning of probe and filter
  • Automated monitoring and remote access to the entire system via PLC
  • Comfortable touch screen with intuitive menus for easy operation
  • High operational availability and functional reliability due to anti-stick and back-purging system
  • Reliable operation due to self-test functions and emergency retraction of the probe
  • System field-tested under harsh process conditions

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Process gas monitoring at the kiln inlet is not a task for the average gas analyzer system. Gas sampling is already very challenging because of high temperatures and high dust loads. The SCP3000 high temperature gas sampling probe with its water-cooled probe and a highly efficient self-cleaning function is a reliable solution for gas sampling at the kiln inlet. The SCP3000 is also equipped with a rotating unit which shakes-off dust deposits on the probe surface in regular intervals and thus prevents backing. The SCP3000 is designed as a modular system. This enables plant-specific modifications and allows the system to meet different requirements.

At a glance
  • For gas temperatures up to 1,400 °C
  • For very high dust loads up to 2,000 g/m³
  • Effective shock blower prevents blockage on probe inlet
  • Rotating unit prevents build-up of deposits on probe surface
  • Self-test functions to protect components against power, coolant or compressed air malfunction
  • Pneumatic or electric retraction of the probe in the event of power, coolant or compressed air malfunction

Applications

Technical overview

 
  • Technical data overview
    Process temperature≤ +1,400 °C
    ConformitiesEN 60204-1
    Enclosure ratingRotation drive: IP44
    Interfaces

    Ethernet

    RS-232 (option)

    RS-485 (option)

    Bus protocol

    PROFINET

    Modbus

    DH485

    DF1

All technical data can be found accompanying the individual product