Contact
Feedback

MultiV

Efficiency sought and found
  • At a glance
    • Reliable detection of flat, transparent, and reflective objects such as displays, glasses, and a whole host of metal parts
    • Gaps and holes in the objects do not cause the sensor to shut down
    • Detection of flat objects on conveyor belts
    • The space-saving miniature housing allows the sensor to be integrated in the tightest machine environments
    • Precise, reliable background suppression ensures that all types of objects are reliably detected regardless of their surface and properties
    • Precise switching points with repeat accuracy < 1 mm
    • Optimal operating range from 15 mm to 30 mm
    Your Benefits
    • Simple and cost-effective application, as complex detection tasks can be reliably completed using a BGS sensor
    • User-friendly and high-precision adjustment of the sensing range thanks to a 5-turn potentiometer
    • Rapid and precise alignment thanks to a shiny bright and line-shaped light spot with PinPoint technology
    MultiV
    Efficiency sought and found

    Precise object detection thanks to technology fusion: SICK background suppression plus PinPoint LED technology with clearly defined line-shaped light spot and V-optics. No object will be able to escape precise and reliable detection any longer. No matter what tricks the object may play – whether it is highly transparent, reflective, or dark black – the MultiV can detect anything. What's more, the MultiV can be integrated in a space-saving manner as a miniature sensor without reflector or for use in a through-beam system.

    • Technical data overview
      Dimensions (W x H x D)16 mm x 39.5 mm x 12 mm
      Sensing range max.3 mm ... 50 mm 1)
      Light sourcePinPoint LED
      Type of lightVisible red light
      Enclosure ratingIP67, IP66
      Housing materialPlastic
      AdjustmentPotentiometer
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
Please select your products

3 results:

Result 1 - 3 out of 3

1046898
MultiV
Detecting transparent objects
  • Sensing range max.: 3 mm ... 50 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: NPN
  • Switching mode: Light switching
  • Connection type: Cable, 4-wire, 2 m (Do not bend below 0 °C)
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1046644
MultiV
Detecting transparent objects
  • Sensing range max.: 3 mm ... 50 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light switching
  • Connection type: Connector M8, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now
1063336
MultiV
Detecting transparent objects
  • Sensing range max.: 3 mm ... 50 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Output type: PNP
  • Switching mode: Light switching
  • Connection type: Cable with connector M8, 3-pin, 100 mm
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
  • Details
  • Compare now

Result 1 - 3 out of 3

TOP