Accessories
Reflectors and optics / Deflector mirrors
PNS125-214
1092965
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory group | Deflector mirrors |
Description | Horizontal deflection |
Scanning range from ... to | 4 m ... 15 m |
Suitable for protective field height | 150 mm ... 2,100 mm |
Mirror material | Glass |
Items supplied | Incl. mounting kit swivel mount |
Classifications
ECl@ss 5.0 | 27279207 |
ECl@ss 5.1.4 | 27279207 |
ECl@ss 6.0 | 27279207 |
ECl@ss 6.2 | 27279207 |
ECl@ss 7.0 | 27279207 |
ECl@ss 8.0 | 27279207 |
ECl@ss 8.1 | 27279207 |
ECl@ss 9.0 | 27273605 |
ECl@ss 10.0 | 27273605 |
ECl@ss 11.0 | 27273605 |
ECl@ss 12.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Technical drawings
Dimensional drawing PNS125
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.