Small photoelectric sensors
W9

WTB9C-3P2462A70
1080925
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Dimensions (W x H x D)12.2 mm x 52.2 mm x 23.6 mm
      Housing design (light emission)Rectangular
      Mounting holeM3
      Sensing range max.20 mm ... 350 mm 1)
      Sensing range20 mm ... 200 mm 2)
      Type of lightVisible red light
      Light sourcePinPoint LED 3)
      Light spot size (distance)Ø 4.5 mm (75 mm)
      Wave length650 nm
      Adjustment

      IO-Link

      Single teach-in button

      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Object with 6% remission (based on standard white, DIN 5033).
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputPNP 4)
      Output functionComplementary
      Switching modeLight/dark switching 4)
      Output current Imax.≤ 100 mA 5)
      Response time< 0.333 ms 6)
      Response time Q/ on Pin 2200 µs ... 300 µs 6) 7)
      Switching frequency1,500 Hz 8)
      Switching frequency Q / to pin 2≤ 1,500 Hz 9)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 10)

      B 11)

      C 12)

      Protection classIII
      Weight13 g
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      IP69K

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493
      Repeatability Q/ on Pin 2:100 µs 7)
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Q = light switching.
      • 5) At and above Tu 50 °C, a max. load current of Imax. = 50 mA is permitted.
      • 6) Signal transit time with resistive load.
      • 7) Valid for Q \ on Pin2, if configured with software.
      • 8) With light/dark ratio 1:1.
      • 9) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
      • 10) A = VS connections reverse-polarity protected.
      • 11) B = inputs and output reverse-polarity protected.
      • 12) C = interference suppression.
    • Safety-related parameters
      MTTFD865 years
      DCavg0 %
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = measuring value

      VendorID26
      DeviceID HEX0x8000FB
      DeviceID DEC8388859
    • Smart Task
      Smart Task nameTime measurement + debouncing
      Logic function

      Direct

      WINDOW

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Time measurement accuracy

      SIO Direct: --- 1)

      SIO Logic: - 0,7 ... + 0,7 ms ± 0,5 % of time measurement value 2)

      IOL: - 0.9 ... + 0.9 ms ± 0.5% of the time measurement 3)

      Time measurement accuracy (e.g. accuracy for time measurement value = 1 s )

      SIO Direct: --- 1)

      SIO Logic: - 5,6 ... + 5,6 ms 2)

      IOL: - 5,9 ... + 5,9 ms 3)

      Resolution time measuring value1 ms
      Min. Time between two process events (switches)

      SIO Direct: ---

      SIO Logic: 500 µs

      IOL: 750 µs

      Debounce time max.

      SIO Direct: ---

      SIO Logic: 30.000 ms

      IOL: 30.000 ms

      Switching signal
      Switching signal QL1Output type (dependant on the adjusted threshold)
      Switching signal QL2Output type (dependant on the adjusted threshold)
      Measuring valueTime measurement value
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Diagnosis
      Device statusYes
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB9C-3P2462A70
    Connection type
    WTB9C-3P2462A70
    Connection diagram Cd-367
    WTB9C-3P2462A70
    Characteristic curve WT9-3, red light, 350 mm
    WTB9C-3P2462A70
    Light spot size WT9-3, red light, 350 mm
    WTB9C-3P2462A70
    Sensing range diagram WT9-3, red light, 350 mm
    WTB9C-3P2462A70
    Adjustments Single teach-in button
    WTB9C-3P2462A70
    Adjustments Potentiometer
    WTB9C-3P2462A70
    Dimensional drawing WT9-3
  • View: View Gallery View List Show all
    Hide all