Small photoelectric sensors
W9

WL9M4-3E2230S14
1102002
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric retro-reflective sensor
      Functional principle detailAutocollimation
      Dimensions (W x H x D)12.2 mm x 49.8 mm x 23.6 mm
      Housing design (light emission)Rectangular
      Mounting holeM4
      Sensing range max.0 m ... 5 m 1)
      Sensing range0 m ... 3 m 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 45 mm (1.5 m)
      Wave length650 nm
      AdjustmentLight/dark switching, switchable
      Special applicationsDetecting small objects
      • 1) Reflector PL80A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputNPN 4)
      Output functionComplementary
      Switching modeLight/dark switching 4)
      Output current Imax.≤ 100 mA 5)
      Response time< 0.5 ms 6)
      Switching frequency1,000 Hz 7)
      Connection typeMale connector M8, 4-pin
      Circuit protection

      A 8)

      B 9)

      C 10)

      Protection classIII
      Weight13 g
      Polarisation filter
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      IP69K

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Q = dark switching.
      • 5) At and above Tu 50 °C, a max. load current of Imax. = 50 mA is permitted.
      • 6) Signal transit time with resistive load.
      • 7) With light/dark ratio 1:1.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) C = interference suppression.
    • Safety-related parameters
      MTTFD1,222 years
      DCavg0 %
    • Classifications
      eCl@ss 5.027270902
      eCl@ss 5.1.427270902
      eCl@ss 6.027270902
      eCl@ss 6.227270902
      eCl@ss 7.027270902
      eCl@ss 8.027270902
      eCl@ss 8.127270902
      eCl@ss 9.027270902
      eCl@ss 10.027270902
      eCl@ss 11.027270902
      eCl@ss 12.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    WL9M4-3E2230S14
    Connection type
    WL9M4-3E2230S14
    Connection diagram Cd-070
    WL9M4-3E2230S14
    Characteristic curve WL9-3, red light, 5 m
    WL9M4-3E2230S14
    Light spot size WL9-3, red light, 5 m
    WL9M4-3E2230S14
    Sensing range diagram WL9-3, red light, 5 m
    WL9M4-3E2230S14
    Adjustments Single teach-in button
    WL9M4-3E2230S14
    Adjustments Single teach-in button
    WL9M4-3E2230S14
    Dimensional drawing WL9M4-3, WSE9M4-3
  • View: View Gallery View List Show all
    Hide all