- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W4S-3
- WTB4SC-3P2262A91
- Home
- Product portfolio
- Photoelectric sensors
- Photoelectric sensors
- W4S-3
- WTB4SC-3P2262A91
Miniature photoelectric sensors
W4S-3
WTB4SC-3P2262A91
1067758
Please note:
The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)
Attention:
Product will be phased out and can be ordered until 30.09.2025.
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Functional principle Photoelectric proximity sensor Functional principle detail Background suppression Dimensions (W x H x D) 12.2 mm x 41.8 mm x 17.3 mm Housing design (light emission) Rectangular Sensing range max. 4 mm ... 180 mm 1) Sensing range 10 mm ... 180 mm 1) Type of light Visible red light Light source PinPoint LED 2) Light spot size (distance) Ø 6.5 mm (150 mm) Wave length 650 nm Adjustment IO-Link
Single teach-in button
Pin 2 configuration External input, Teach-in input, Sender off input, Detection output, logic output - 1) Object with 90% remission (based on standard white, DIN 5033).
- 2) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC 1) Ripple < 5 Vpp 2) Current consumption 30 mA 3) Switching output PNP Switching mode Light/dark switching Output current Imax. ≤ 100 mA Response time Q/ on Pin 2 300 µs ... 450 µs 4) 5) Switching frequency 1,000 Hz Switching frequency Q / to pin 2 1,000 Hz 6) Connection type Male connector M8, 4-pin Circuit protection A 7)
B 8)
C 9)
D 10)
Protection class III Weight 20 g Housing material Plastic, ABS Optics material Plastic, PMMA Enclosure rating IP67
IP66
Ambient operating temperature –40 °C ... +60 °C Ambient temperature, storage –40 °C ... +75 °C UL File No. NRKH.E181493 & NRKH7.E181493 Repeatability Q/ on Pin 2: 150 µs 5) - 1) Limit values when operated in short-circuit protected network: max. 8 A.
- 2) May not exceed or fall below Uv tolerances.
- 3) Without load.
- 4) Signal transit time with resistive load.
- 5) Valid for Q \ on Pin2, if configured with software.
- 6) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
- 7) A = VS connections reverse-polarity protected.
- 8) B = inputs and output reverse-polarity protected.
- 9) C = interference suppression.
- 10) D = outputs overcurrent and short-circuit protected.
- Safety-related parameters
MTTFD 873 years DCavg 0 %
- Communication interface
Communication interface IO-Link V1.1 Communication Interface detail COM2 (38,4 kBaud) Cycle time 2.3 ms Process data length 16 Bit Process data structure Bit 0 = switching signal QL1
Bit 1 = switching signal QL2
Bit 2 ... 15 = measuring value
VendorID 26 DeviceID HEX 0x8000D5 DeviceID DEC 8388821
- Smart Task
Smart Task name Timestamp + debouncing Logic function Direct
AND
OR
WINDOW
Hysteresis
Timer function Deactivated
On delay
Off delay
ON and OFF delay
Impulse (one shot)
Inverter Yes Response time SIO Direct: 300 µs ... 450 µs 1)
SIO Logic: 800 µs ... 950 µs 2)
IOL: --- 3)
Repeatability SIO Direct: 150 µs 1)
SIO Logic: 150 µs 2)
IOL: --- 3)
Time stamp accuracy SIO Direct: ---
SIO Logic: ---
IOL: - 80 ... + 330 µs
Min. Time between two process events (switches) SIO Direct: 450 µs
SIO Logic: 500 µs
IOL: 800 µs
Time stamp number buffer SIO Direct: ---
SIO Logic: ---
IOL: 8
Max. TimeStamp Range SIO Direct: ---
SIO Logic: ---
IOL: 260 ms
Debounce time max. SIO Direct: ---
SIO Logic: 52 ms
IOL: 52 ms
Switching signal Switching signal QL1 Switching output Switching signal QL2 Switching output Measuring value Timestamp - 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
- 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
- 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
- Diagnosis
Device status Yes
- Classifications
eCl@ss 5.0 27270904 eCl@ss 5.1.4 27270904 eCl@ss 6.0 27270904 eCl@ss 6.2 27270904 eCl@ss 7.0 27270904 eCl@ss 8.0 27270904 eCl@ss 8.1 27270904 eCl@ss 9.0 27270904 eCl@ss 10.0 27270904 eCl@ss 11.0 27270904 eCl@ss 12.0 27270903 ETIM 5.0 EC002719 ETIM 6.0 EC002719 ETIM 7.0 EC002719 ETIM 8.0 EC002719 UNSPSC 16.0901 39121528
-
-
-
-