Miniature photoelectric sensors
W4S-3

WTB4SC-3P2262A71
1067757
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.
Attention: Product will be phased out and can be ordered until 30.09.2025.
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Dimensions (W x H x D)12.2 mm x 41.8 mm x 17.3 mm
      Housing design (light emission)Rectangular
      Sensing range max.4 mm ... 180 mm 1)
      Sensing range10 mm ... 180 mm 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 6.5 mm (150 mm)
      Wave length650 nm
      Adjustment

      IO-Link

      Single teach-in button

      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputPNP
      Switching modeLight/dark switching
      Output current Imax.≤ 100 mA
      Response time Q/ on Pin 2300 µs ... 450 µs 4) 5)
      Switching frequency1,000 Hz
      Switching frequency Q / to pin 21,000 Hz 6)
      Connection typeMale connector M8, 4-pin
      Circuit protection

      A 7)

      B 8)

      C 9)

      D 10)

      Protection classIII
      Weight20 g
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure rating

      IP67

      IP66

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493 & NRKH7.E181493
      Repeatability Q/ on Pin 2:150 µs 5)
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) Valid for Q \ on Pin2, if configured with software.
      • 6) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD873 years
      DCavg0 %
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = measuring value

      VendorID26
      DeviceID HEX0x8000D4
      DeviceID DEC8388820
    • Smart Task
      Smart Task nameCounter + debouncing
      Logic function

      Direct

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Response time

      1)

      2)

      Repeatability

      1)

      2)

      Maximum counting frequency

      SIO Direct: --- 3)

      SIO Logic: 1000 Hz 1)

      IOL: 650 Hz 2)

      Counter reset

      SIO Direct: ---

      SIO Logic: 1,5 ms

      IOL: 1,5 ms

      Min. Time between two process events (switches)

      SIO Direct: ---

      SIO Logic: 500 µs

      IOL: 800 µs

      Debounce time max.

      SIO Direct: ---

      SIO Logic: 30.000 ms

      IOL: 30.000 ms

      Switching signal
      Switching signal QL1Output type (dependant on the adjusted threshold)
      Switching signal QL2Output type (dependant on the adjusted threshold)
      Measuring valueCounting value
      • 1) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 2) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
      • 3) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
    • Diagnosis
      Device statusYes
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB4SC-3P2262A71
    Connection diagram Cd-367
    WTB4SC-3P2262A71
    Characteristic curve WTB4S-3, 180 mm
    WTB4SC-3P2262A71
    Characteristic curve WTB4S-3, 120 mm
    WTB4SC-3P2262A71
    Sensing range diagram WTB4S-3, 120 mm
    WTB4SC-3P2262A71
    Sensing range diagram WTB4S-3, 180 mm
    WTB4SC-3P2262A71
    Dimensional drawing WTB4S-3, Single teach-in button
  • View: View Gallery View List Show all
    Hide all