Miniature photoelectric sensors
W4-3

WTB4C-3P2262A00
1080927
Attention: The product has been discontinued and is no longer available to order. Successor information can be found here.
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Dimensions (W x H x D)16 mm x 39.5 mm x 12 mm
      Housing design (light emission)Rectangular
      Sensing range max.4 mm ... 150 mm 1)
      Sensing range15 mm ... 150 mm 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 7 mm (50 mm)
      Wave length650 nm
      Adjustment

      Single teach-in button

      IO-Link

      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Average service life: 50,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption20 mA 3)
      Switching outputPNP
      Output functionComplementary
      Switching modeLight/dark switching
      Output current Imax.≤ 100 mA
      Response time< 0.5 ms 4)
      Response time Q/ on Pin 2300 µs ... 450 µs 4) 5)
      Switching frequency1,000 Hz 6)
      Switching frequency Q / to pin 21,000 Hz 7)
      Connection typeMale connector M8, 4-pin
      Circuit protection

      A 8)

      C 9)

      D 10)

      Protection classIII
      Weight30 g
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure rating

      IP67

      IP66

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
      UL File No.NRKH.E181493 & NRKH7.E181493
      Repeatability Q/ on Pin 2:150 µs 5)
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) Valid for Q \ on Pin2, if configured with software.
      • 6) With light/dark ratio 1:1.
      • 7) With light / dark ratio 1:1, valid for Q \ on Pin2, if configured with software.
      • 8) A = VS connections reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time2.3 ms
      Process data length16 Bit
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 ... 15 = empty

      VendorID26
      DeviceID HEX0x8000FD
      DeviceID DEC8388861
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching frequency

      SIO Direct: 1000 Hz

      SIO Logic: 600 Hz

      IOL: 450 Hz

      Response time

      SIO Direct: 300 µs ... 450 µs 1)

      SIO Logic: 750 µs ... 900 µs 2)

      IOL: 800 µs ... 1200 µs 3)

      Repeatability

      SIO Direct: 150 µs 1)

      SIO Logic: 150 µs 2)

      IOL: 400 µs 3)

      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
      • 1) SIO Direct: sensor operation in standard I/O mode without IO-Link communication and without using internal sensor logic or time parameters (set to "direct"/"deactivated").
      • 2) SIO Logic: Sensor operation in standard I/O mode without IO-Link communication. Sensor-internal logic or timing parameters plus Automation Functions used.
      • 3) IOL: Sensor operation with full IO-Link communication and usage of logic, timing and Automation Function parameters.
    • Diagnosis
      Device statusYes
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB4C-3P2262A00
    Connection type
    WTB4C-3P2262A00
    Connection diagram Cd-273
    WTB4C-3P2262A00
    Characteristic curve WTB4-3
    WTB4C-3P2262A00
    Sensing range diagram WTB4-3
    WTB4C-3P2262A00
    Dimensional drawing WTx4-3, Single teach-in button
  • View: View Gallery View List Show all
    Hide all