Miniature photoelectric sensors
W4-3
WSE4-3P2130
1028163
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
Features
Functional principle | Through-beam photoelectric sensor |
Dimensions (W x H x D) | 16 mm x 39.5 mm x 12 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 4 m |
Sensing range | 0 m ... 3.5 m |
Type of light | Visible red light |
Light source | PinPoint LED 1) |
Light spot size (distance) | Ø 75 mm (2 m) |
Wave length | 650 nm |
Adjustment | None |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 20 mA 3) |
Switching output | PNP |
Switching mode | Light switching |
Output current Imax. | ≤ 100 mA |
Response time | < 0.5 ms 4) |
Switching frequency | 1,000 Hz 5) |
Connection type | Connector M8, 3-pin |
Circuit protection | A 6) C 7) D 8) |
Protection class | III |
Weight | 60 g |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 IP66 |
Test input sender off | TE to 0 V |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Part number of individual components | 2039061 WS4-3D2130 2039067 WE4-3P2130 |
Classifications
eCl@ss 5.0 | 27270901 |
eCl@ss 5.1.4 | 27270901 |
eCl@ss 6.0 | 27270901 |
eCl@ss 6.2 | 27270901 |
eCl@ss 7.0 | 27270901 |
eCl@ss 8.0 | 27270901 |
eCl@ss 8.1 | 27270901 |
eCl@ss 9.0 | 27270901 |
eCl@ss 10.0 | 27270901 |
eCl@ss 11.0 | 27270901 |
eCl@ss 12.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection type
Connection diagram Cd-069
Characteristic curve WSE4-3
Sensing range diagram WSE4-3
Dimensional drawing WSE4-3
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.