Compact photoelectric sensors
W23-2
WL23-2P2430
1027785
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Customs data
-
Features
Functional principle | Photoelectric retro-reflective sensor |
Functional principle detail | Dual lens |
Dimensions (W x H x D) | 24.6 mm x 80.6 mm x 54 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0.1 m ... 10 m 1) |
Sensing range | 0.3 m ... 7 m 1) |
Focus | 1.5° |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 45 mm (2.7 m) |
Angle of dispersion | 1.5° |
Wave length | 660 nm |
Adjustment | None |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 35 mA 3) |
Switching output | PNP |
Output function | Complementary |
Switching mode | Light/dark switching |
Signal voltage PNP HIGH/LOW | Approx. VS – 2.5 V / 0 V |
Output current Imax. | ≤ 100 mA |
Response time | ≤ 2.5 ms 4) |
Switching frequency | 200 Hz 5) |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 6) C 7) D 8) |
Protection class | II 9) |
Weight | 100 g |
Polarisation filter | ✔ |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –25 °C ... +60 °C |
Ambient temperature, storage | –40 °C ... +70 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
eCl@ss 5.0 | 27270902 |
eCl@ss 5.1.4 | 27270902 |
eCl@ss 6.0 | 27270902 |
eCl@ss 6.2 | 27270902 |
eCl@ss 7.0 | 27270902 |
eCl@ss 8.0 | 27270902 |
eCl@ss 8.1 | 27270902 |
eCl@ss 9.0 | 27270902 |
eCl@ss 10.0 | 27270902 |
eCl@ss 11.0 | 27270902 |
eCl@ss 12.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection type
Connection diagram Cd-083
Characteristic curve WL23-2
Sensing range diagram WL23-2
Dimensional drawing WL23-2
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.