Miniature photoelectric sensors
W2
WL2S-2K3230
1064594
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
Features
Functional principle | Photoelectric retro-reflective sensor |
Functional principle detail | Autocollimation |
Dimensions (W x H x D) | 7.7 mm x 21.8 mm x 13.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0 m ... 1.2 m 1) |
Sensing range | 0 m ... 0.55 m 1) |
Type of light | Visible red light |
Light source | PinPoint LED 2) |
Light spot size (distance) | Ø 12 mm (250 mm) |
Wave length | 640 nm |
Adjustment | None |
Special features | Alarm output |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 20 mA 3) |
Switching output | PNP |
Switching mode | Light/dark switching |
Output current Imax. | ≤ 50 mA |
Response time | < 0.5 ms 4) |
Switching frequency | 1,000 Hz 5) |
Connection type | Cable with M8 male connector, 4-pin, 200 mm 6) |
Cable material | PVC |
Cable diameter | Ø 3 mm |
Circuit protection | A 7) B 8) D 9) |
Polarisation filter | ✔ |
Housing material | Plastic, ABS/PC |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –25 °C ... +50 °C |
Ambient temperature, storage | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 |
Classifications
eCl@ss 5.0 | 27270902 |
eCl@ss 5.1.4 | 27270902 |
eCl@ss 6.0 | 27270902 |
eCl@ss 6.2 | 27270902 |
eCl@ss 7.0 | 27270902 |
eCl@ss 8.0 | 27270902 |
eCl@ss 8.1 | 27270902 |
eCl@ss 9.0 | 27270902 |
eCl@ss 10.0 | 27270902 |
eCl@ss 11.0 | 27270902 |
eCl@ss 12.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-102
Characteristic curve WL2S-2
Light spot size WL2S-2
Sensing range diagram WL2S-2
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.