Small photoelectric sensors
W18-3
WT18-3N110
1025891
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Features
Sensor/ detection principle | Photoelectric proximity sensor, Background suppression |
Dimensions (W x H x D) | 17.6 mm x 75.5 mm x 33.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 10 mm ... 700 mm 1) |
Sensing range | 50 mm ... 700 mm 1) |
Type of light | Infrared light |
Light source | LED 2) |
Light spot size (distance) | Ø 20 mm (400 mm) |
Wave length | 870 nm |
Adjustment | Potentiometer, 4 turns |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | < 5 Vpp 2) |
Current consumption | 55 mA 3) |
Switching output | NPN |
Output function | Complementary |
Switching mode | Light/dark switching |
Output current Imax. | 100 mA |
Response time | < 700 µs 4) |
Switching frequency | 700 Hz 5) |
Connection type | Cable, 4-wire, 2 m 6) |
Cable material | PVC |
Circuit protection | A 7) C 8) D 9) |
Weight | 120 g |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –40 °C ... +60 °C |
Ambient storage temperature | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270904 |
ECl@ss 5.1.4 | 27270904 |
ECl@ss 6.0 | 27270904 |
ECl@ss 6.2 | 27270904 |
ECl@ss 7.0 | 27270904 |
ECl@ss 8.0 | 27270904 |
ECl@ss 8.1 | 27270904 |
ECl@ss 9.0 | 27270904 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-094
Characteristic curve WT18-3, infrared, 700 mm
Sensing range diagram WT18-3, infrared, 700 mm
Adjustments Potentiometer
Dimensional drawing WT18-3, potentiometer
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.