Miniature photoelectric sensors
W100-2
WL100-2P1439
6052360
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Items supplied
-
Service and Support
-
Customs data
-
Features
Sensor/ detection principle | Photoelectric retro-reflective sensor, Dual lens |
Dimensions (W x H x D) | 11 mm x 31 mm x 20 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 0.01 m ... 7.2 m 1) |
Sensing range | 0.01 m ... 5.5 m 1) |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 280 mm (4 m) |
Wave length | 632 nm |
Adjustment | Potentiometer (Sensitivity) |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ± 10 % 2) |
Current consumption | 30 mA 3) |
Switching output | PNP |
Switching mode | Light/dark switching |
Switching mode selector | Selectable via light/dark rotary switch |
Signal voltage PNP HIGH/LOW | UV - 1,8 V / ca. 0 V |
Output current Imax. | ≤ 100 mA |
Response time | ≤ 0.5 ms 4) |
Switching frequency | 1,000 Hz 5) |
Connection type | Cable, 3-wire, 2 m 6) |
Cable material | PVC |
Conductor cross-section | 0.18 mm² |
Circuit protection | A 7) B 8) D 9) |
Protection class | III |
Polarisation filter | ✔ |
Housing material | Plastic, ABS/PC/POM |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Items supplied | Mounting bracket BEF-W100-A, Reflector P250 |
Ambient operating temperature | –25 °C ... +55 °C |
Ambient temperature, storage | –40 °C ... +70 °C |
Classifications
ECl@ss 5.0 | 27270902 |
ECl@ss 5.1.4 | 27270902 |
ECl@ss 6.0 | 27270902 |
ECl@ss 6.2 | 27270902 |
ECl@ss 7.0 | 27270902 |
ECl@ss 8.0 | 27270902 |
ECl@ss 8.1 | 27270902 |
ECl@ss 9.0 | 27270902 |
ECl@ss 10.0 | 27270902 |
ECl@ss 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-043
Characteristic curve WL100-2
Light spot size
Sensing range diagram WL100-2
Adjustments W100-2
Dimensional drawing
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.