Contact
Feedback

Cylindrical photoelectric sensors
V180-2

VTF180-2P41114
6043805
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Background blanking
      Dimensions (W x H x D)18 mm x 18 mm x 76.5 mm
      Housing design (light emission)Cylindrical
      Housing length76.5 mm
      Optical axisRadial
      Sensing range max.1 mm ... 130 mm 1)
      Sensing range1 mm ... 100 mm 1)
      Focus 2)
      Type of lightVisible red light
      Light sourceLED 3)
      Light spot size (distance)Ø 8 mm (100 mm)
      Wave length645 nm
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Focused approx. 7 mm at 60 mm distance.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputPNP 4)
      Switching modeLight/dark switching 4)
      Signal voltage PNP HIGH/LOWApprox. VS – 1.8 V / 0 V
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 5)
      Switching frequency1,000 Hz 6)
      Connection typeCable, 4-wire, 2 m 7)
      Cable materialPVC
      Conductor cross-section0.18 mm²
      Cable diameterØ 3.8 mm
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Weight95 g
      Housing materialMetal, Nickel-plated brass and PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Special featureFocused optics
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: dark switching D.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,884 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTF180-2P41114
    Connection diagram Cd-089
    VTF180-2P41114
    Characteristic curve VTF180-2, 130 mm, radial
    VTF180-2P41114
    Light spot size VTF180-2
    VTF180-2P41114
    Sensing range diagram VTF180-2, 130 mm, radial
    VTF180-2P41114
    Adjustments
    VTF180-2P41114
    Dimensional drawing VTF180-2, VTE180-2, metal, radial
  • View: View Gallery View List Show all
    Hide all
TOP