Cylindrical photoelectric sensors
V180-2

VTE180-2P42484
6043823
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Energetic
      Dimensions (W x H x D)18 mm x 18 mm x 83.8 mm
      Housing design (light emission)Cylindrical
      Housing length83.8 mm
      Optical axisRadial
      Sensing range max.1 mm ... 900 mm 1)
      Sensing range1 mm ... 650 mm 1)
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 30 mm (800 mm)
      Angle of dispersionApprox. 1.2°
      Wave length645 nm
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputPNP 4)
      Switching modeLight/dark switching 4)
      Signal voltage PNP HIGH/LOWApprox. VS – 1.8 V / 0 V
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 5)
      Switching frequency1,000 Hz 6)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 7)

      B 8)

      D 9)

      Protection classIII
      Weight47 g
      Housing materialMetal, Nickel-plated brass and PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: dark switching D.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,884 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270903
      ECl@ss 5.1.427270903
      ECl@ss 6.027270903
      ECl@ss 6.227270903
      ECl@ss 7.027270903
      ECl@ss 8.027270903
      ECl@ss 8.127270903
      ECl@ss 9.027270903
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTE180-2P42484
    Connection diagram Cd-087
    VTE180-2P42484
    Characteristic curve VTE180-2, 900 mm, radial
    VTE180-2P42484
    Light spot size VTE180-2, 900 mm, 1.100 mm
    VTE180-2P42484
    Sensing range diagram VTE180-2, 900 mm, radial
    VTE180-2P42484
    Adjustments
    VTE180-2P42484
    Dimensional drawing VTF180-2, VTE180-2, metal, radial
  • View: View Gallery View List Show all
    Hide all