Contact
Feedback

Cylindrical photoelectric sensors
V180-2

VTE180-2N41182
6041808
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Energetic
      Dimensions (W x H x D)18 mm x 18 mm x 62.5 mm
      Housing design (light emission)Cylindrical
      Housing length62.5 mm
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.1 mm ... 1,100 mm 1)
      Sensing range1 mm ... 800 mm 1)
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 30 mm (800 mm)
      Angle of dispersionApprox. 1.2°
      Wave length645 nm
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputNPN 4)
      Switching modeLight/dark switching 4)
      Switching mode selectorSelectable via L/D control cable
      Signal voltage NPN HIGH/LOWApprox. VS / < 1.8 V
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 5)
      Switching frequency1,000 Hz 6)
      Connection typeCable, 4-wire, 2 m 7)
      Cable materialPVC
      Conductor cross-section0.18 mm²
      Cable diameterØ 3.8 mm
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Weight95 g
      Housing materialMetal, Nickel-plated brass and PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Items suppliedFastening nuts (2 x)
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: light switching L.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,889 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270903
      ECl@ss 5.1.427270903
      ECl@ss 6.027270903
      ECl@ss 6.227270903
      ECl@ss 7.027270903
      ECl@ss 8.027270903
      ECl@ss 8.127270903
      ECl@ss 9.027270903
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTE180-2N41182
    Connection diagram Cd-089
    VTE180-2N41182
    Characteristic curve VTE180-2, 1.100 mm, axial
    VTE180-2N41182
    Light spot size VTE180-2, 900 mm, 1.100 mm
    VTE180-2N41182
    Sensing range diagram VTE180-2, 1.100 mm, axial
    VTE180-2N41182
    Adjustments
    VTE180-2N41182
    Dimensional drawing VTF180-2, VTE180-2, VTB180-2, metal, axial
  • View: View Gallery View List Show all
    Hide all
TOP