Contact
Feedback

Cylindrical photoelectric sensors
V180-2

VTE180-2F32449
6044026
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Energetic
      Dimensions (W x H x D)18 mm x 18 mm x 83.8 mm
      Housing design (light emission)Cylindrical
      Housing length83.8 mm
      Optical axisRadial
      Sensing range max.1 mm ... 450 mm 1)
      Sensing range1 mm ... 400 mm 1)
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 20 mm (400 mm)
      Angle of dispersionApprox. 1.5°
      Wave length645 nm
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputPNP
      Switching modeLight switching
      Signal voltage PNP HIGH/LOWApprox. VS – 1.8 V / 0 V
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 4)
      Switching frequency1,000 Hz 5)
      Connection typeConnector M12, 3-pin
      Circuit protection

      A 6)

      B 7)

      D 8)

      Protection classIII
      Weight18 g
      Housing materialPlastic, PBT/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = inputs and output reverse-polarity protected.
      • 8) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,982 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270903
      ECl@ss 5.1.427270903
      ECl@ss 6.027270903
      ECl@ss 6.227270903
      ECl@ss 7.027270903
      ECl@ss 8.027270903
      ECl@ss 8.127270903
      ECl@ss 9.027270903
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTE180-2F32449
    Connection diagram Cd-066
    VTE180-2F32449
    Characteristic curve VTE180-2, 500 mm, axial
    VTE180-2F32449
    Light spot size VTE180-2, 400 mm, 500 mm
    VTE180-2F32449
    Sensing range diagram VTE180-2, 500 mm, axial
    VTE180-2F32449
    Adjustments possible
    VTE180-2F32449
    Dimensional drawing VTF180-2, VTE180-2, plastic, radial
  • View: View Gallery View List Show all
    Hide all
TOP