Cylindrical photoelectric sensors
V180-2

VTB180-2N41117
6043871
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)18 mm x 18 mm
      Housing design (light emission)Cylindrical
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.10 mm ... 350 mm 1)
      Sensing range30 mm ... 200 mm 1)
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 15 mm (300 mm)
      Angle of dispersionApprox. 2.8°
      Wave length632 nm
      AdjustmentPotentiometer, 4 turns (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption35 mA 3)
      Switching outputNPN 4)
      Switching modeLight/dark switching 4)
      Switching mode selectorSelectable via L/D control cable
      Signal voltage NPN HIGH/LOWApprox. VS / < 1.8 V
      Output current Imax.≤ 100 mA
      Response time≤ 1 ms 5)
      Switching frequency500 Hz 6)
      Connection typeCable, 4-wire, 2 m 7)
      Cable materialPVC
      Conductor cross-section0.18 mm²
      Cable diameterØ 3.8 mm
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Weight62 g
      Housing materialPlastic, PBT/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Items suppliedFastening nuts (2 x)
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: light switching L.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD477.9 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTB180-2N41117
    Connection diagram Cd-089
    VTB180-2N41117
    Characteristic curve VTB180-2, 350 mm
    VTB180-2N41117
    Light spot size VTB180-2
    VTB180-2N41117
    Sensing range diagram VTB180-2, 350 mm
    VTB180-2N41117
    Adjustments
    VTB180-2N41117
    Dimensional drawing VTF180-2, VTE180-2, VTB180-2, plastic, axial
  • View: View Gallery View List Show all
    Hide all