Cylindrical photoelectric sensors
V180-2

VSE180-2P42439
6043854
Piece
Copy shortlink
    • Features
      Sensor/ detection principleThrough-beam photoelectric sensor
      Dimensions (W x H x D)18 mm x 18 mm x 83.8 mm
      Housing design (light emission)Cylindrical
      Housing length83.8 mm
      Optical axisRadial
      Sensing range max.0 m ... 25 m
      Sensing range0 m ... 19 m
      Type of lightVisible red light
      Light sourceLED 1)
      Light spot size (distance)Ø 1,100 mm (20 m)
      Angle of dispersionApprox. 5°
      Wave length645 nm
      AdjustmentPotentiometer, 270° (Sensitivity) 2)
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) Receiver.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Power consumption, sender≤ 20 mA 3)
      Power consumption, receiver≤ 15 mA 3)
      Switching outputPNP 4)
      Switching modeLight/dark switching 4)
      Signal voltage PNP HIGH/LOWApprox. VS – 1.8 V / 0 V
      Output current Imax.≤ 100 mA
      Response time≤ 0.5 ms 5)
      Switching frequency1,000 Hz 6)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 7)

      B 8)

      D 9)

      Protection classIII
      Weight36 g
      Housing materialPlastic, PBT/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: dark switching D.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD2,274 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270901
      ECl@ss 5.1.427270901
      ECl@ss 6.027270901
      ECl@ss 6.227270901
      ECl@ss 7.027270901
      ECl@ss 8.027270901
      ECl@ss 8.127270901
      ECl@ss 9.027270901
      ECl@ss 10.027270901
      ECl@ss 11.027270901
      ETIM 5.0EC002716
      ETIM 6.0EC002716
      ETIM 7.0EC002716
      UNSPSC 16.090139121528

    Technical drawings

    VSE180-2P42439
    Connection diagram Cd-060
    VSE180-2P42439
    Characteristic curve VSE180-2, 25 m, radial
    VSE180-2P42439
    Light spot size VSE180-2, 25 m, radial
    VSE180-2P42439
    Sensing range diagram VSE180-2, 25 m, radial
    VSE180-2P42439
    Adjustments
    VSE180-2P42439
    Dimensional drawing VSE180-2, plastic, radial
  • View: View Gallery View List Show all
    Hide all