![]() |
|
Sensor/ detection principle | Photoelectric retro-reflective sensor, Dual lens |
Dimensions (W x H x D) | 18 mm x 18 mm x 70.2 mm |
Housing design (light emission) | Cylindrical |
Housing length | 70.2 mm |
Thread diameter (housing) | M18 x 1 |
Optical axis | Axial |
Sensing range max. | 0.05 m ... 7 m 1) |
Sensing range | 0.05 m ... 6 m 1) |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 400 mm (6 m) |
Angle of dispersion | Approx. 4.5° |
Wave length | 645 nm |
Adjustment | Potentiometer, 270° (Sensitivity) |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ± 10 % 2) |
Current consumption | 30 3) |
Switching output | PNP 4) |
Switching mode | Light/dark switching 4) |
Switching mode selector | Selectable via L/D control cable |
Signal voltage PNP HIGH/LOW | Approx. VS – 1.8 V / 0 V |
Output current Imax. | ≤ 100 mA |
Response time | ≤ 0.5 ms 5) |
Switching frequency | 1,000 Hz 6) |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 7) B 8) D 9) |
Protection class | III |
Weight | 18 g |
Polarisation filter | ✔ |
Housing material | Plastic, PBT/PC |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Items supplied | Reflector P250, fastening nuts (2 x) |
Ambient operating temperature | –25 °C ... +55 °C |
Ambient storage temperature | –40 °C ... +70 °C |
UL File No. | NRKH2.E300503 & NRKH8.E300503 |
MTTFD | 2,006 years |
DCavg | 0% |
ECl@ss 5.0 | 27270902 |
ECl@ss 5.1.4 | 27270902 |
ECl@ss 6.0 | 27270902 |
ECl@ss 6.2 | 27270902 |
ECl@ss 7.0 | 27270902 |
ECl@ss 8.0 | 27270902 |
ECl@ss 8.1 | 27270902 |
ECl@ss 9.0 | 27270902 |
ECl@ss 10.0 | 27270902 |
ECl@ss 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide LocationsCertifications