Cylindrical photoelectric sensors
V18
VT18-2T2112
6022094
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Device type | Photoelectric sensors |
Sensor/ detection principle | Photoelectric proximity sensor, Energetic |
Dimensions (W x H x D) | 18 mm x 18 mm x 88 mm |
Housing design (light emission) | Cylindrical |
Housing length | 88 mm |
Thread diameter (housing) | M18 x 1 |
Optical axis | Axial |
Sensing range max. | 2 mm ... 100 mm 1) |
Sensing range | 3 mm ... 90 mm |
Focus | Approx. 3.5° |
Type of light | Infrared light |
Light source | LED 2) |
Light spot size (distance) | Ø 12 mm (130 mm) |
Angle of dispersion | Approx. 3.5° |
Adjustment | None |
Mechanics/electronics
Supply voltage | 20 V AC ... 253 V AC 1) |
Mains frequency | 50 Hz, 60 Hz |
Current consumption | 30 mA 2) |
Switching output | TRIAC |
Switching mode | Dark switching |
Output current Imax. | ≤ 300 mA 3) |
Response time | ≤ 20 ms 4) |
Switching frequency | 25 Hz 5) |
Connection type | Cable, 3-wire, 2 m 6) |
Cable material | PVC |
Conductor cross-section | 0.34 mm² |
Cable diameter | Ø 4.7 mm |
Circuit protection | C 7) |
Protection class | III |
Weight | 95 g |
Housing material | Plastic, PBT/PC |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –25 °C ... +70 °C |
UL File No. | NMFT2.E175606 |
Classifications
ECl@ss 5.0 | 27270903 |
ECl@ss 5.1.4 | 27270903 |
ECl@ss 6.0 | 27270903 |
ECl@ss 6.2 | 27270903 |
ECl@ss 7.0 | 27270903 |
ECl@ss 8.0 | 27270903 |
ECl@ss 8.1 | 27270903 |
ECl@ss 9.0 | 27270903 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection type
Connection diagram Cd-063
Characteristic curve
Dimensional drawing
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.