Cylindrical photoelectric sensors
V18

VL18-4P3840
6013641
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric retro-reflective sensor
      Dimensions (W x H x D)18 mm x 18 mm x 75 mm
      Housing design (light emission)Cylindrical
      Housing length75 mm
      Thread diameter (housing)M18 x 1
      Optical axisRadial
      Sensing range max.0.05 m ... 3.7 m 1)
      Sensing range0.05 m ... 3 m 1)
      FocusApprox. 2.8°
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 150 mm (3 m)
      Angle of dispersionApprox. 2.8°
      AdjustmentNone
      • 1) Reflector C110A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputPNP 4)
      Switching modeLight/dark switching 4)
      Switching mode selectorSelectable via L/D control cable
      Output current Imax.≤ 100 mA
      Response time≤ 2 ms 5)
      Switching frequency250 Hz 6)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 7)

      B 8)

      C 9)

      D 10)

      Protection classIII
      Weight100 g
      Polarisation filter
      Housing materialPlastic, PBT/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +70 °C
      UL File No.NMFT2.E175606
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Control wire open: dark switching D.ON.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      ETIM 8.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    VL18-4P3840
    Connection type
    VL18-4P3840
    Connection diagram Cd-087
    VL18-4P3840
    Characteristic curve
    VL18-4P3840
    Sensing range diagram
    VL18-4P3840
    Adjustments
    VL18-4P3840
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all