Contact
Feedback

Cylindrical photoelectric sensors
V18 Laser

VTE18L-4N344
6027424
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Energetic
      Dimensions (W x H x D)18 mm x 18 mm x 107.7 mm
      Housing design (light emission)Cylindrical
      Housing length107.7 mm
      Thread diameter (housing)M18 x 1
      Optical axisRadial
      Sensing range max.2 mm ... 250 mm 1)
      Sensing range5 mm ... 200 mm
      Focus 2)
      Type of lightVisible red light
      Light sourceLaser 3)
      Light spot size (distance)Ø 5 mm (200 mm)
      Wave length650 nm
      Laser class1 (IEC 60825-1)
      Laser power output0.4 mW
      Adjustment

      Cable (Sensing range) 4)

      Single teach-in button (Sensing range) 5)

      Special applicationsDetecting small objects
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Focused, focus at 100 mm.
      • 3) Average service life: 100,000 h at TU = +25 °C.
      • 4) Electronically via control input C (0 V).
      • 5) Manual, via teach-in button.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 % 2)
      Current consumption30 mA 3)
      Switching outputNPN
      Switching modeLight/dark switching
      Switching mode selectorSelectable via control input C
      Output current Imax.≤ 100 mA
      Response time≤ 0.625 ms 4)
      Switching frequency800 Hz 5)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 6)

      B 7)

      C 8)

      D 9)

      Protection classIII
      Weight60 g
      Housing materialMetal, Nickel-plated brass/PC
      Optics materialPlastic, PC with protective glass pane
      Enclosure ratingIP67
      Special featureFocused optics
      Ambient operating temperature–15 °C ... +55 °C
      Ambient storage temperature–25 °C ... +70 °C
      UL File No.NRKH.E181493, CDRH-conform (0312012-00)
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = inputs and output reverse-polarity protected.
      • 8) C = interference suppression.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270903
      ECl@ss 5.1.427270903
      ECl@ss 6.027270903
      ECl@ss 6.227270903
      ECl@ss 7.027270903
      ECl@ss 8.027270903
      ECl@ss 8.127270903
      ECl@ss 9.027270903
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTE18L-4N344
    Connection diagram Cd-099
    VTE18L-4N344
    Characteristic curve VTE18L, radial
    VTE18L-4N344
    Sensing range diagram VTE18L
    VTE18L-4N344
    Dimensional drawing Radial
  • View: View Gallery View List Show all
    Hide all
TOP