Cylindrical photoelectric sensors
V12-2

VL12-2P132
6026219
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor
      Dimensions (W x H x D)12 mm x 12 mm x 55 mm
      Housing design (light emission)Cylindrical
      Housing length55 mm
      Thread diameter (housing)Round connector M12 x 1
      Sensing range max.0.03 m ... 2.8 m 1)
      Sensing range0.03 m ... 2.3 m 1)
      FocusApprox. 2.3°
      Type of lightVisible red light
      Light sourceLED 2)
      Light spot size (distance)Ø 80 mm (2 m)
      Angle of dispersionApprox. 2.3°
      Wave length660 nm
      AdjustmentNone
      • 1) Reflector PL80A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption20 mA 3)
      Switching outputPNP
      Switching modeLight/dark switching
      Switching mode selectorSelectable via L/D control cable
      Output current Imax.≤ 100 mA 3)
      Response time≤ 1.25 ms 4)
      Switching frequency400 Hz 5)
      Connection typeCable, 4-wire, 2 m 6)
      Cable materialPVC
      Conductor cross-section0.14 mm²
      Cable diameterØ 3.75 mm
      Circuit protection

      A 7)

      B 8)

      C 9)

      D 10)

      Protection classIII
      Weight54 g
      Polarisation filter
      Housing materialMetal, Nickel-plated brass/PA
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +70 °C
      Ambient temperature, storage–25 °C ... +70 °C
      UL File No.NMFT2.E175606
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    VL12-2P132
    Connection diagram Cd-089
    VL12-2P132
    Characteristic curve
    VL12-2P132
    Sensing range diagram
    VL12-2P132
    Adjustments
    VL12-2P132
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all