MultiTask photoelectric sensors
PowerProx

WTT190L-K3534
6062143
Items included: BEF-W190 (1)
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Dimensions (W x H x D)17.4 mm x 45.6 mm x 34.7 mm
      Housing design (light emission)Rectangular
      Sensing range max.200 mm ... 3,000 mm 1)
      Sensing range

      200 mm ... 3,000 mm 2)

      1)

      Type of lightVisible red light
      Light sourceLaser 3)
      Light spot size (distance)Ø 12 mm (3,000 mm)
      Wave length658 nm
      Laser class1 (IEC 60825-1 / CDRH 21 CFR 1040.10 & 1040.11)
      Adjustment

      Single teach-in button (4 x)

      Display

      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Adjustable.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption75 mA 3)
      Switching output

      PNP 4)

      NPN 5)

      Number of switching outputs3 (Q1, Q2, Q3) 4)
      Switching modeLight/dark switching 4)
      Switching mode selectorSelectable via menu
      Output current Imax.≤ 100 mA
      Response time

      0.6 ms 6)

      1 ms 7)

      3.4 ms 8)

      13 ms

      51.4 ms

      Switching frequency

      833 Hz 9)

      500 Hz 7)

      147 Hz 8)

      38 Hz

      10 Hz

      Time functions

      Without time delay

      Off delay

      On delay

      One shot

      Delay timeProgrammable, 0 ms ... 999 ms
      Analog output-
      InputMFin = multifunctional input programmable 10)
      Connection typeCable with plug M12, 5-pin, 0.3 m 11)
      Cable materialPVC
      Circuit protection

      A 12)

      B 13)

      C 14)

      Protection classIII
      Weight45 g
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Items suppliedBEF-W190 mounting bracket
      Ambient operating temperature–30 °C ... +50 °C 15)
      Ambient temperature, storage–40 °C ... +70 °C
      Warm-up time< 5 min 16)
      Initialization time< 300 ms
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load. At VS = 24 V.
      • 4) Q1, Q2, Q3 = 3 switching thresholds, light/dark switching selectable via light/dark selector.
      • 5) PNP/NPN switchable.
      • 6) Signal transit time with resistive load.
      • 7) Can be set via a mean value filter (AVG1, AVG4, AVG16, AVG64, AVG256).
      • 8) Depending on distance to object, distance to background and selected switching threshold.
      • 9) With light/dark ratio 1:1.
      • 10) External teach-in via cable, laser shutdown.
      • 11) Do not bend below 0 °C.
      • 12) A = VS connections reverse-polarity protected.
      • 13) B = inputs and output reverse-polarity protected.
      • 14) C = interference suppression.
      • 15) Uv ≥ 24 V. At Tu < –10 °C warm-up time < 10 min.
      • 16) For optimum performance observe max. warm-up time of 5 minutes.
    • Safety-related parameters
      MTTFD169.1 years
      DCavg0 %
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTT190L-K3534
    Connection diagram Cd-371
    WTT190L-K3534
    Characteristic curve
    WTT190L-K3534
    Characteristic curve
    WTT190L-K3534
    Light spot size
    WTT190L-K3534
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all