MultiTask photoelectric sensors
PowerProx

WTT12L-A2513
1082476
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression, Optical time-of-flight
      Dimensions (W x H x D)20 mm x 49.6 mm x 44.2 mm
      Housing design (light emission)Rectangular
      Sensing range max.50 mm ... 1,600 mm 1)
      Sensing range100 mm ... 1,600 mm 2)
      Distance value
      Measuring range100 mm ... 1,600 mm 1)
      Resolution1 mm
      Repeatability2,7 mm ... 8,0 mm 3) 4) 5)
      AccuracyTyp. ± 20 mm 6)
      Typ. ± 15 mm 7)
      Type of lightVisible red light
      Light sourceLaser 8)
      Light spot size (distance)Ø 11 mm (1,600 mm)
      Wave length658 nm
      Laser class1 (IEC 60825-1 / CDRH 21 CFR 1040.10 & 1040.11)
      AdjustmentSingle teach-in button (2 x)
      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Adjustable.
      • 3) Equivalent to 1 σ.
      • 4) See characteristic curves repeatability.
      • 5) 6% ... 90% remission factor.
      • 6) 50 ... 1000 mm.
      • 7) 1000 ... 1600 mm.
      • 8) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage12 V DC ... 30 V DC 1) 2)
      Ripple< 5 Vpp 3)
      Current consumption70 mA 4)
      Switching outputPush-pull: PNP/NPN 5)
      Number of switching outputs1 (Q1) 5)
      Switching modeLight switching 5)
      Output current Imax.≤ 50 mA
      Response time≤ 0.5 ms 6)
      Switching frequency1,000 Hz 7)
      Analog output4 mA ... 20 mA (≤ 450 Ω) / 0 V ... 10 V (≥ 50 kΩ) / switchable
      Resolution of analog output12 bit
      Output time≤ 3 ms
      InputSender off
      Connection typeMale connector M12, 5-pin
      Circuit protection

      A 8)

      B 9)

      C 10)

      Protection classIII
      Weight48 g
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–35 °C ... +50 °C 11)
      Ambient temperature, storage–40 °C ... +70 °C
      Warm-up time< 15 min 12)
      Initialization time< 300 ms
      UL File No.NRKH.E181493
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) Vs min when using the voltage output = 13 V.
      • 3) May not exceed or fall below Uv tolerances.
      • 4) Without load. At VS = 24 V.
      • 5) Q1 = 1 switching threshold, light switching.
      • 6) Signal transit time with resistive load.
      • 7) With light/dark ratio 1:1.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) C = interference suppression.
      • 11) For Vs ≤ 24 V. When Tu = 45 °C or above, a maximum load resistance of 300 Ω ... 450 Ω is permitted on QA.
      • 12) Below Tu = –10 °C a warm-up time is necessary.
    • Safety-related parameters
      MTTFD124 years
      DCavg0 %
      TM (mission time)20 years
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTT12L-A2513
    Connection diagram Cd-375
    WTT12L-A2513
    Characteristic curve
    WTT12L-A2513
    Light spot size
    WTT12L-A2513
    Repeatability
    WTT12L-A2513
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all