![]() |
|
Sensor/ detection principle | Photoelectric proximity sensor, Background suppression |
Dimensions (W x H x D) | 23.5 mm x 76 mm x 55.8 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 200 mm ... 18,000 mm 1) |
Sensing range | 200 mm ... 18,000 mm 2) |
Type of light | Visible red light |
Light source | Laser 3) |
Light spot size (distance) | Ø 50 mm (18 m) |
Laser class | 1 (EN 60825-1:2014, IEC 60825-1:2014) |
Adjustment | Potentiometer (2 x) |
Special applications | Detecting small objects |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ≤ 3 Vpp |
Current consumption | 70 mA 2) |
Switching output | PNP |
Number of switching outputs | 2 (Q1, Q2) 3) |
Switching mode | Light/dark switching |
Switching mode selector | Selectable via light/dark rotary switch |
Output current Imax. | ≤ 100 mA |
Response time | ≤ 0.5 ms 4) |
Switching frequency | 1,000 Hz 5) |
Analog output | - |
Input | Sender off |
Connection type | Cable, 5-wire, 2 m 6) |
Cable material | PVC |
Conductor cross-section | 0.18 mm² |
Cable diameter | Ø 3.8 mm |
Circuit protection | A 7) B 8) C 9) D 10) |
Protection class | III |
Weight | 120 g |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Items supplied | Mounting bracket BEF-W280, Reflector P250 |
EMC | EN 60947-5-2 |
Ambient operating temperature | –10 °C ... +50 °C |
Ambient storage temperature | –40 °C ... +70 °C |
UL File No. | NRKH2.E300503 & NRKH8.E300503 |
MTTFD | 173.7 years |
DCavg | 0% |
ECl@ss 5.0 | 27270904 |
ECl@ss 5.1.4 | 27270904 |
ECl@ss 6.0 | 27270904 |
ECl@ss 6.2 | 27270904 |
ECl@ss 7.0 | 27270904 |
ECl@ss 8.0 | 27270904 |
ECl@ss 8.1 | 27270904 |
ECl@ss 9.0 | 27270904 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide LocationsCertifications