Contact
Feedback

MultiLine

Two is better than one

  • At a glance
    • Two logical and intelligently linked sensors with background suppression in one miniature housing offer the highest ruggedness for object detection
    • Consistent, reliable detection of structured and perforated objects such as PCBs
    • Consistent, reliable detection of reflective and irregular objects such as coffee packs and soup sachets
    • Effective operating range from 40 mm to 120 mm
    • Simple adjustment via teach-in button
    Your Benefits
    • The MultiLine sensor facilitates faster production sequences, since the distances between objects can be reduced
    • The sensor position no longer needs to be modified for format changes, since the sensor is able to detect objects universally regardless of their position. This saves time and money
    • The reliable sensor signal (from the leading to the trailing edge) places fewer demands on the control software, since it no longer needs to be debounced or evaluated
    • The MultiLine sensor offers high process reliability because all objects are detected independently of their structure, geometry, and surface properties
    • Placing the sensor into operation is as easy as pressing a button, meaning that fast and reliable commissioning without complicated operating algorithms is guaranteed
    MultiLine
    Two is better than one

    The MultiLine sensor: two photoelectric proximity sensors in one housing with an intelligent logical link. The MultiLine sensor detects critical and structured surfaces with an unprecedented level of reliability.

    • Technical data overview
      Dimensions (W x H x D)16 mm x 39.5 mm x 12 mm
      Sensing range max.5 mm ... 120 mm 1)
      Light sourcePinPoint LED
      Type of lightVisible red light / Infrared light
      Enclosure ratingIP67, IP66
      Housing materialPlastic
      AdjustmentTeach-in button / potentiometer
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
Please select your products
Show all Hide all
Filter by:

4 results:

Result 1 - 4 out of 4

1058268
MultiLine
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 5 mm ... 120 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light switching
  • Connection type: Connector M8, 3-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1059272
MultiLine
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 5 mm ... 120 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1062850
MultiLine
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 5 mm ... 120 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Connector M8, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now
1067833
MultiLine
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 5 mm ... 120 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light switching
  • Connection type: Cable with connector M8, 3-pin, 100 mm
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
  • Details
  • Compare now

Result 1 - 4 out of 4

TOP