Cylindrical photoelectric sensors
GR18

GRSE18S-P1127
1069632
Piece
Copy shortlink
    • Features
      Functional principleThrough-beam photoelectric sensor
      Dimensions (W x H x D)18 mm x 18 mm x 38.1 mm
      Housing design (light emission)Cylindrical
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.0 m ... 15 m
      Sensing range0 m ... 10 m
      Type of lightInfrared light
      Light sourceLED 1)
      Light spot size (distance)Ø 420 mm (10 m)
      Wave length850 nm
      AdjustmentPotentiometer, 270°
      Potentiometer
      Indication
      LED greenOperating indicator
      Static on: power on
      LED yellowStatus of received light beam
      Static on: object not present
      Static off: object present
      • 1) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA
      Switching outputPNP
      Output functionComplementary
      Switching modeLight/dark switching
      Output current Imax.≤ 100 mA 3)
      Response time< 500 µs 4)
      Switching frequency1,000 Hz 5)
      Connection typeCable, 4-wire, 2 m 6)
      Cable materialPVC
      Circuit protection

      A 7)

      B 8)

      D 9)

      Protection classIII
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Items suppliedFastening nuts (4 x)
      Electromagnetic compatibility (EMC)EN 60947-5-2
      Test inputSender OFF at "Test" 0 V
      Ambient operating temperature–25 °C ... +55 °C 10)
      Ambient temperature, storage–40 °C ... +70 °C
      UL File No.NRKH.E348498 & NRKH7.E348498
      Part number of individual components2075622 GRS18S-D1326 2075655 GRE18S-P1117
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) At Uv > 24 V or ambient temperature > 49 °C, IA max. = 50 mA.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
      • 10) At Uv <=24V and IA<50mA.
    • Classifications
      eCl@ss 5.027270901
      eCl@ss 5.1.427270901
      eCl@ss 6.027270901
      eCl@ss 6.227270901
      eCl@ss 7.027270901
      eCl@ss 8.027270901
      eCl@ss 8.127270901
      eCl@ss 9.027270901
      eCl@ss 10.027270901
      eCl@ss 11.027270901
      eCl@ss 12.027270901
      ETIM 5.0EC002716
      ETIM 6.0EC002716
      ETIM 7.0EC002716
      ETIM 8.0EC002716
      UNSPSC 16.090139121528

    Technical drawings

    GRSE18S-P1127
    Connection type
    GRSE18S-P1127
    Connection diagram Cd-088
    GRSE18S-P1127
    Characteristic curve GRSE18S
    GRSE18S-P1127
    Light spot size GRSE18, infrared light
    GRSE18S-P1127
    Sensing range diagram GRSE18S
    GRSE18S-P1127
    Response range GRSE18S
    GRSE18S-P1127
    Adjustments GRL18(S), GRSE18(S), Sensitivity setting: Potentiometer, 270°
    GRSE18S-P1127
    Dimensional drawing GR18S, plastic, cable, straight, adjustable
  • View: View Gallery View List Show all
    Hide all