Contact
Feedback

Miniature photoelectric sensors
G6

GL6-P0511S56
1073104
Availability on request
Copy shortlink
    • Features
      Functional principlePhotoelectric retro-reflective sensor
      Functional principle detailDual lens
      Sensing range max.≤ 6 m 1)
      Sensing range≤ 5 m 1)
      Polarisation filtersYes
      Light sourcePinPoint LED 2)
      Type of lightVisible red light
      Light spot size (distance)Ø 8 mm (350 mm)
      Key LED figures
      Wave length650 nm
      AdjustmentNone
      • 1) Reflector PL80A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Power consumption30 mA 3)
      Protection classIII
      Digital output
      TypePNP
      Signal voltage PNP HIGH/LOWVS - (≤ 3 V) / approx. 0 V
      Output current Imax.≤ 100 mA 4)
      Response time< 625 µs 5)
      Switching frequency1,000 Hz 6)
      Switching modeLight switching
      Circuit protection

      A 7)

      B 8)

      D 9)

      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) At Uv > 24 V, IA max. = 50 mA.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Mechanical data
      HousingRectangular
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      ConnectionCable with connector, JST, 3-pin 1)
      Connection detail
      Conductor size0.14 mm²
      Length of cable600 mm
      Material
      HousingPlastic, ABS/PC
      Front screenPlastic, PMMA
      CablePUR
      Weight20 g
      • 1) Do not bend below 0 °C.
    • Ambient data
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C 1)
      Ambient temperature, storage–40 °C ... +70 °C
      UL File No.NRKH.E348498 & NRKH7.E348498
      • 1) Temperature stability following adjustment +/-10 °C.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    GL6-P0511S56
    Connection diagram Cd-274
    GL6-P0511S56
    Characteristic curve GL6
    GL6-P0511S56
    Light spot size GL6, GL6G
    GL6-P0511S56
    Sensing range diagram GL6, GL6G
    GL6-P0511S56
    Adjustments No adjustment possibility
    GL6-P0511S56
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP