Contact
Feedback

Positioning a pallet shuttle

The shuttle is positioned with maximum accuracy by means of an incremental encoder mounted on the drive axis. Designs featuring a blind hollow shaft or a clamping flange with a solid shaft ensure flexible adaptation to the drive. They can even be used in cases where there is very little space available.

  • Following product families can be used
    Product family DBS36 Core
    The MultiFit Incremental Encoder
    • Connection with universal cable outlet
    • Designs with blind hollow shaft or face mount flange with solid shaft
    • Face mount flange with 6 mounting hole patterns and servo groove
    • Hollow shaft with universal stator coupling
    • Compact housing diameter of 37 mm with compact construction depth,
    • Electrical interfaces: TTL/RS-422, HTL/push pull and Open Collector NPN
    • Number of lines: 10 to 2,500
    • Temperature range: –20 °C ... +85 °C
    • Enclosure rating: IP65
TOP