Contact
Feedback

Sensors for C-slot cylinders
MZC1

MZC1-4V3PS-KR0
1059753
Availability on request
Piece
Copy shortlink
    • Features
      Cylinder typeC-slot
      Cylinder types with adapter

      SMC rail CDQ2

      SMC rail ECDQ2

      Round body cylinder

      Profile cylinders and tie-rod cylinders

      Housing length23.7 mm
      Switching outputPNP
      Switching frequency1,000 Hz
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP68 1)
      • 1) According to EN 60529 (IP 67 / IP 68).
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Power consumption8 mA 1)
      Voltage drop≤ 2.5 V
      Continuous current Ia≤ 100 mA
      Protection classIII
      Response sensitivity, typ.4.25 mT
      Overrun distance, typ.7 mm
      Hysteresis, typ.≤ 0.8 mT
      Reproducibility≤ 0.1 mT 2)
      Reverse polarity protection
      Short-circuit protection
      Power-up pulse protection
      Ambient operating temperature–30 °C ... +80 °C
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable with connector M8, 3-pin, with knurled nuts, drag chain use, 0.3 m
      Connection type Detail
      Conductor cross-section0.09 mm²
      Cable diameterØ 2.2 mm
      Bending radiusWith fixed installation > 2 x cable diameter
      For flexible use > 5 x cable diameter
      Torsion force± 270° / 0.1 m
      Torsion cycles300,000
      Cable outletAxial
      Material
      HousingPlastic
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Without load.
      • 2) Ub and Ta constant.
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ECl@ss 10.027270104
      ECl@ss 11.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZC1-4V3PS-KR0
    Installation note
    MZC1-4V3PS-KR0
    Connection diagram Cd-002
    MZC1-4V3PS-KR0
    Dimensional drawing Cable with connector M8, with knurled nuts
  • View: View Gallery View List Show all
    Hide all
TOP