Accessories
Further accessories
MAG-3515-B
7902086
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Magnets |
Description | Magnet with mounting hole for M5 flat head screw, Ø 36 mm, height 19.5 mm |
Material | Barium ferrite with plastic coating |
Temperature resistance min ... max: | –25 °C ... +75 °C |
Dimensions (W x H x L) | 19.5 mm |
Diameter | 36 mm |
Classifications
ECl@ss 5.0 | 27279209 |
ECl@ss 5.1.4 | 27279209 |
ECl@ss 6.0 | 27279209 |
ECl@ss 6.2 | 27279209 |
ECl@ss 7.0 | 27279209 |
ECl@ss 8.0 | 27279209 |
ECl@ss 8.1 | 27279209 |
ECl@ss 9.0 | 27272492 |
ECl@ss 10.0 | 27272492 |
ECl@ss 11.0 | 27272492 |
ECl@ss 12.0 | 27274392 |
ETIM 5.0 | EC002594 |
ETIM 6.0 | EC002594 |
ETIM 7.0 | EC002594 |
ETIM 8.0 | EC002594 |
UNSPSC 16.0901 | 39122245 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.