Luminescence sensors
LUT9

LUT9B-11626
1047056
Piece
Copy shortlink
    • Features
      Dimensions (W x H x D)30.4 mm x 53 mm x 80 mm
      Sensing distance150 mm 1)
      Housing design (light emission)Rectangular
      Working range50 mm ... 250 mm
      Light sourceLED, blue 2)
      Wave length470 nm
      Light emissionLong side
      Light spot size5 mm x 12 mm
      Light spot directionVertical
      Receiving filtersRG 610
      Receiving range610 nm ... 750 nm
      AdjustmentTeach-in button
      Teach-in modeStatic 2-point teach-in with manual fine adjustment
      Output functionLight switching 3)
      • 1) From front edge of lens.
      • 2) Average service life: 100,000 h at TU = +25 °C.
      • 3) L/D switching via teach-in.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption< 100 mA 3)
      Switching frequency

      0.5 kHz 4)

      2.5 kHz

      6.5 kHz

      Adjustable

      Response time

      1 ms 5)

      200 µs

      75 µs

      Switching outputPNP, NPN
      Switching output (voltage)

      PNP: HIGH = VS– ≤ 2 V / LOW approx. 0 V

      NPN: HIGH = approx. VS / LOW ≤ 2 V

      Switching modeLight switching
      Analog output0 mA ... 13 mA
      Output current Imax.100 mA
      Time delaySwitch-off delay, 0 ms / 10 ms / 20 ms, adjustable (0 ms = default)
      Connection typeMale connector M12, 5-pin
      Protection classII 6)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight400 g
      Housing materialMetal, zinc diecast
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1, without timer stage.
      • 5) Signal transit time with resistive load.
      • 6) Reference voltage DC 50 V.
    • Communication interface
      Communication interface-
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient storage temperature–25 °C ... +75 °C
      Shock loadAccording to IEC 60068
    • Classifications
      ECl@ss 5.027270908
      ECl@ss 5.1.427270908
      ECl@ss 6.027270908
      ECl@ss 6.227270908
      ECl@ss 7.027270908
      ECl@ss 8.027270908
      ECl@ss 8.127270908
      ECl@ss 9.027270908
      ECl@ss 10.027270908
      ECl@ss 11.027270908
      ETIM 5.0EC001822
      ETIM 6.0EC001822
      ETIM 7.0EC001822
      UNSPSC 16.090139121528

    Technical drawings

    LUT9B-11626
    Dimensional drawing LUT9x-x1xxx, light Emission: Long side
    LUT9B-11626
    Adjustments
    LUT9B-11626
    Connection diagram Cd-312
    LUT9B-11626
    Concept of operation Teach-in static
    LUT9B-11626
    Concept of operation Button +/-
    LUT9B-11626
    Sensing distance
    LUT9B-11626
    Light spot size
  • View: View Gallery View List Show all
    Hide all