Luminescence sensors
LUT3

LUT3-920
1019286
Piece
Copy shortlink
    • Features
      Dimensions (W x H x D)30.4 mm x 53 mm x 80 mm
      Sensing distance20 mm 1)
      Housing design (light emission)Rectangular
      Light sourceLED, Ultraviolet light 2)
      Wave length375 nm
      Light spot size3 mm x 9 mm
      Receiving filtersKV 418 (standard)
      Receiving range450 nm ... 750 nm
      AdjustmentPotentiometer
      Output functionLight switching
      • 1) From front edge of lens.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage12 V DC ... 30 V DC 1)
      Ripple< 2 Vpp 2)
      Current consumption< 60 mA 3)
      Switching frequency1.5 kHz 4)
      Response time350 µs 5)
      Switching outputPNP, NPN
      Switching output (voltage)

      PNP: HIGH = VS– ≤ 3 V / LOW = approx. 0 V

      NPN: HIGH = approx. VS / LOW ≤ 2 V

      Switching modeLight switching
      Output current Imax.100 mA
      Connection typeMale connector M12, 5-pin
      Protection classII 6)
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight400 g
      Housing materialMetal, zinc diecast
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) Reference voltage DC 50 V.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient storage temperature–25 °C ... +75 °C
      Shock loadAccording to IEC 60068
    • Classifications
      ECl@ss 5.027270908
      ECl@ss 5.1.427270908
      ECl@ss 6.027270908
      ECl@ss 6.227270908
      ECl@ss 7.027270908
      ECl@ss 8.027270908
      ECl@ss 8.127270908
      ECl@ss 9.027270908
      ECl@ss 10.027270908
      ECl@ss 11.027270908
      ETIM 5.0EC001822
      ETIM 6.0EC001822
      ETIM 7.0EC001822
      UNSPSC 16.090139121528

    Technical drawings

    LUT3-920
    Dimensional drawing
    LUT3-920
    Adjustments
    LUT3-920
    Connection type
    LUT3-920
    Connection diagram
    LUT3-920
    Sensing distance
  • View: View Gallery View List Show all
    Hide all