Linear encoders
KH53

For the harshest conditions - the heavy-duty linear encoder

Your Benefits

  • After installation, the system is immediately available and completely maintenance-free, which leads to time and cost savings
  • Reliable determination of position under harshest ambient conditions such as the effects of dirt, dust, fog, shock, and vibration
  • High efficiency and productivity
  • Time savings – no reference run necessary on initial commissioning due to absolute position measurement
  • Accurate positioning even with high mounting tolerances

Overview

For the harshest conditions - the heavy-duty linear encoder

The POMUX KH53 non-contact linear encoder can measure absolute lengths up to 1,700 m. The encoder consists of two main components: The non-contact read head determines the absolute position using a series of measuring elements attached along the measurement path. Each measuring element consists of a number of permanent magnets. Since the distances between the magnets are unique, they can be used to develop an absolute measuring code. No reference run is required due to the absolute position being determined. The read head is passed parallel to these measuring elements at a distance of 25 mm or 55 mm. With a measuring length of up to 1,700 m, the KH53 is ideal for use in cranes, in storage and conveyor systems, and for railed vehicles. Due to the non-contact technology, this system works wear-free even in harsh ambient conditions,so that a long lifetime is ensured.

At a glance
  • Non-contact length measurement – maintenance-free, rugged, long service life
  • High reproducibility (0.3 mm / 1 mm), high system resolution (0.1 mm)
  • SSI and PROFIBUS interfaces
  • Determination of absolute position
  • Measuring lengths of up to 1,700 m possible
  • Can be used in harshest ambient conditions
  • High traversing speeds of up to 6.6 m/s
  • Distance tolerance between read head and measuring element: up to 55 mm ± 20 mm possible

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring length0 m ... 1,700 m
    Communication interfaceSSI, PROFIBUS DP
    Resolution0.1 mm
    Connection type

    Male connector, M23, 12-pin

    Cable, 12-wire

    Male connector, 3x, M12

    Safety system
All technical data can be found accompanying the individual product

Downloads