Contact
Feedback

Magnetic line guidance sensors

Magnetic line guidance sensors

Magnetic line guidance sensors navigate AGVs and mobile platforms using a magnetic lane. The sensors are not sensitive to ambient conditions such as strong ambient light, condensing atmospheres or contamination of the line. Command marks make coding of route information and drive commands easy and flexible.

1 results:

Product family MLS
The sensor for magnetic line guidance
  • Detection of magnetic lines for line guidance
  • Detection of switches: Up to 3 lines at a time
  • Resolution 1 mm, repeatability 1 mm
  • CANopen interface
  • Detection of control marks
  • IP65, IP67, IP68
  • Ambient temperature –20 °C ... +70 °C
  • Variants with measuring ranges of 100 mm to 1,000 mm
TOP